IESNA:LM-63-2002
[TEST]P1647337
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-835-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 80CRI 3500K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4182.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
487.7 540.3 603.8 649.4 672.7 685.3 701.7 714.4 718.9 735.2 771.2 820.4 873.9 946.7 1042.8 
1139.8 1220.5 1281.8 1349.2 1438.7 1549.9 1656.9 1662.3 1546.6 1299.4 829.8 415.5 281.9 207.9 151.7 110.3 
82.2 59.2 36.0 10.6 0.0 0.0 
487.7 539.4 602.8 649.4 674.2 686.2 702.0 716.5 720.4 735.2 770.0 819.8 872.1 943.4 1039.8 
1140.4 1224.1 1285.2 1352.0 1436.3 1554.4 1658.7 1669.2 1557.7 1322.6 838.9 444.5 291.3 213.9 154.7 113.9 
86.7 60.1 36.9 11.2 0.0 0.0 
487.7 540.0 600.7 649.1 676.3 689.9 706.8 725.2 731.9 743.7 773.9 819.5 876.0 942.5 1024.4 
1128.3 1224.1 1295.7 1357.7 1436.9 1550.2 1681.0 1736.3 1671.7 1477.4 1055.8 571.7 355.7 264.7 193.1 134.2 
96.1 65.6 43.8 19.9 0.0 0.0 
487.7 539.4 597.7 645.5 681.4 700.5 719.5 740.0 754.5 762.7 781.7 820.7 872.4 930.7 1005.7 
1084.2 1177.6 1262.2 1338.4 1422.7 1522.1 1682.2 1784.7 1775.9 1636.9 1322.9 789.6 474.4 336.0 256.6 191.9 
120.3 77.1 47.4 21.8 0.0 0.0 
487.7 536.1 591.7 641.2 680.5 711.3 735.5 760.0 781.7 794.7 805.9 828.9 870.6 923.5 984.2 
1062.2 1144.7 1227.5 1318.1 1406.9 1503.6 1644.5 1845.7 1945.7 1900.7 1697.9 1224.4 718.0 434.2 321.8 
250.2 175.3 111.2 68.9 28.7 0.3 0.0 
487.7 527.9 580.5 629.4 674.2 712.8 751.5 782.0 812.9 840.1 861.8 880.9 903.5 938.9 991.5 
1057.9 1140.7 1241.1 1354.4 1465.6 1557.1 1633.3 1756.0 1966.6 2118.0 2103.2 1853.3 1313.0 745.5 385.6 
240.5 172.2 100.9 63.5 27.2 1.8 0.0 
487.7 521.3 563.9 609.8 655.7 702.0 748.8 795.3 842.5 888.1 933.1 971.2 1003.5 1029.5 1061.9 
1111.1 1180.3 1264.3 1359.5 1464.4 1564.1 1651.4 1739.6 1890.7 2199.9 2536.5 2706.6 2601.2 2070.8 1264.6 
624.3 269.8 128.4 66.8 26.9 3.3 0.0 
487.7 512.8 545.4 585.6 629.7 674.8 721.6 778.4 837.9 899.9 968.5 1032.5 1090.0 1155.2 1219.0 
1296.7 1388.8 1481.3 1591.9 1685.0 1788.0 1891.9 1991.1 2119.2 2293.2 2600.0 3161.7 3634.9 3599.3 2907.6 
2100.1 1363.7 711.0 230.3 93.7 16.6 0.0 
487.7 507.1 534.3 569.3 609.2 652.4 698.6 750.0 809.2 874.5 940.1 1004.1 1067.9 1137.7 1220.2 
1322.6 1440.5 1574.1 1727.0 1874.7 2004.7 2114.4 2220.4 2326.5 2465.8 2677.9 3066.2 3606.8 3791.1 
3309.5 2523.8 1632.4 815.3 330.0 111.8 25.1 0.0 
487.7 503.7 525.8 554.8 592.3 629.7 673.6 721.3 775.4 834.9 895.7 954.0 1011.7 1073.9 1151.9 
1245.0 1359.2 1500.3 1658.7 1832.1 2003.8 2160.9 2314.7 2466.1 2620.8 2822.4 3167.4 3623.4 3785.1 
3483.8 2859.2 1867.5 893.2 350.2 142.9 34.8 0.0 
487.7 495.9 509.2 527.6 551.8 578.7 608.6 641.2 678.1 717.7 757.3 792.6 821.9 854.9 898.1 
954.0 1024.7 1114.1 1218.1 1330.8 1444.4 1553.5 1666.8 1798.0 1957.2 2202.6 2600.3 3024.2 2979.8 2606.0 
2123.1 1289.7 505.5 188.9 74.3 18.1 0.0 
487.7 492.9 501.6 514.9 531.8 550.6 569.9 588.0 608.3 626.7 643.3 652.4 654.2 652.4 653.0 
659.7 678.1 708.3 757.0 814.7 884.2 966.7 1053.1 1160.4 1299.7 1520.3 1879.9 2131.9 1952.7 1646.9 
1323.5 759.1 302.5 117.2 47.7 12.7 0.0 
487.7 485.9 490.7 498.6 507.4 515.8 521.3 522.5 520.4 513.1 499.2 478.4 452.4 422.4 392.2 
366.8 348.1 336.6 336.0 346.3 367.1 394.6 426.4 464.5 521.0 616.7 731.9 741.9 578.7 443.6 
365.9 239.9 124.8 62.6 30.5 11.2 0.0 
487.7 482.3 479.9 477.7 470.8 460.5 443.0 420.3 397.1 374.4 349.6 330.9 314.6 301.0 289.8 280.4 
272.0 265.0 260.2 256.6 253.2 249.0 244.2 235.4 218.8 198.5 174.7 155.0 138.1 122.1 105.2 88.2 69.5 49.0 29.3 10.9 
0.0 
487.7 475.9 467.5 455.1 438.5 418.8 400.1 382.0 365.6 350.2 337.2 327.0 318.8 310.0 300.4 291.0 
281.6 271.7 261.7 252.9 243.6 233.0 220.3 205.5 190.4 175.9 162.9 149.3 135.1 120.3 104.3 87.6 65.6 42.9 24.8 6.6 
0.0 
487.7 471.4 456.9 438.5 418.5 401.9 389.8 379.2 368.7 359.6 352.6 346.0 336.0 324.8 311.8 299.2 
286.8 275.3 267.4 262.9 256.2 246.3 235.1 225.1 213.6 200.0 185.8 169.2 151.4 133.3 113.0 90.4 68.3 46.8 27.2 5.1 
0.0 
487.7 466.9 448.1 426.4 408.8 398.9 393.7 389.2 385.0 379.8 372.6 362.3 348.1 332.1 315.8 299.8 
286.5 275.9 271.7 270.5 265.9 263.5 264.1 258.7 249.0 228.7 212.1 194.0 174.4 153.8 133.0 111.2 81.6 58.9 31.7 1.5 
0.0 
487.7 462.3 440.3 418.2 405.2 401.6 402.5 404.3 404.9 400.1 388.0 370.8 349.9 329.7 309.7 293.1 
278.9 269.8 267.4 263.8 259.3 259.3 261.4 252.9 245.4 234.2 219.4 204.6 188.6 168.0 149.0 115.7 91.3 66.2 38.1 0.3 
0.0 
487.7 458.1 433.3 413.4 404.9 406.7 412.8 420.3 424.3 418.2 400.7 374.7 346.0 319.4 295.5 278.3 
268.3 263.2 259.9 251.7 242.7 241.7 235.4 231.8 225.7 214.2 202.5 190.4 175.3 160.2 135.7 113.0 86.7 64.7 32.9 0.0 
0.0 
487.7 456.3 430.3 411.9 406.4 411.9 422.7 433.9 440.3 432.4 410.7 378.0 340.3 305.5 280.7 270.8 
273.5 274.4 264.1 243.0 229.4 224.2 220.3 217.6 210.3 201.3 191.9 178.9 163.8 148.1 124.5 104.6 79.5 59.8 27.2 0.0 
0.0 
487.7 453.6 427.6 409.8 406.7 414.6 427.9 441.2 447.5 439.4 414.9 376.8 330.9 291.0 267.4 260.8 
270.1 270.1 243.6 224.2 219.4 215.2 215.5 213.6 207.0 200.9 195.2 185.2 169.8 148.1 123.9 100.6 74.6 49.0 19.3 0.0 
0.0 
487.7 454.2 428.8 409.8 406.1 414.0 427.6 441.5 449.3 441.8 418.2 379.2 333.0 291.9 266.8 259.6 
269.2 268.6 239.6 221.5 217.9 213.6 214.2 212.4 206.1 200.6 194.9 184.9 168.6 145.3 122.1 99.4 71.9 45.9 18.4 0.0 
0.0 
